EV025R2+BAC
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 25, Internal and external thread, Rp 1"G 1 1/4", PN 25, ps 1600 kPa, V'nom 0.97 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
For installation in pipes, we recommend the ZREV..F accessory (pipe connector).
For information on supplied parts and available accessories, see data sheet.
- List price
- 1.456,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Gateways and field modules
Sensors
22PDP-185
Differential Pressure Sensor Water, 0...5 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD
22PDP-186
Differential Pressure Sensor Water, 0...10 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD
22PDP-189
Differential Pressure Sensor Water, 0...35 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD
Replacement sensor modules
The multifunctional Belimo Energy Valve™
Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA
Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France
Belimo Energy Valve™ 4 - Product Features
Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland
Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany
Belimo Energy Valve™ - Reference: Merck Serono, France
Belimo Energy Valve™ - Reference: University of Bremen, Germany
Specifications
Valve specifications
- Pattern
- 2-way
- V'nom [l/s]
- 0.97
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Water, water with glycol up to max. 60% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Flow temperature note
-
- At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 1400 kPa
- Differential pressure Δpmax
- 350 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal and external thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 3.7 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Connection Ethernet
- RJ45 socket
- Control type
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Cloud
- Protection category
- IP54