3. Potable Water Valves

R250PW-S



Learn more
Back to product category
R250PW-S

R250PW-S

Open/close ball valve, For potable water applications, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 1000 kPa, Kvs 150 m³/h, Fluid temperature 5...100°C [41...212°F]

List price
369,00 €
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
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
4/4 Suitable actuators for Requesting actuators for R250PW-S
Configurable
SR230A
Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
SR24A
Rotary actuator, 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
SR24A-MOD
Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (90...350 s), IP54
SR24A-MP
Rotary actuator, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender texts

    • View now
    • Download

    CAD / BIM

    CAD data 3D
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
    Kvs
    150 m³/h
    Potable water certificate
    • ACS
    • DVGW
    • WRAS
    • ÜA
    Fluid
    Potable water
    Fluid temperature
    5...100°C [41...212°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread