Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Changeover zone valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells.
The suitable insulating shell can be found in the accessories for this product.
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve C3..Q-.., DN 15
only for non-condensing applications
Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"
Setting kvs value on a QCV actuator made easy.
Installing an actuator on a QCV zone valve made easy.
• Tight-sealing characterised control valve prevents circulation losses
• Manually adjustable Kv values with the 2-way characterised control valves
• Automatic adaptation to set Kv value
• Minimum power consumption in operating and standby modes
• Compatible with 24 V, 230 V, open/close , 3-point, modulating control and MP-Bus