ZREV20F
Pipe connector for EPIV / Energy valve with external thread, DN 20, Rp 3/4", G 1"
- Kataloška cena
- 20,10 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Detalji
Downloads
Detalji
Specifikacije
- Pattern
- 2-way
- Fluid
- Water, water with glycol up to max. 60% vol.
- Fluid temperature
- -20...120°C [-4...248°F]
- Pipe connection
- Internal thread