3. Valve Actuators

AVK230A-3



Back to product category
AVK230A-3

AVK230A-3

Globe valve actuator fail-safe NC/NO, 2000 N, AC 100...240 V, 3-point, 150 s, Stroke 32 mm, IP54

For 3-point control, please observe the notes in the data sheet.

List price
1.462,00 €
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
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 144,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
2000 N
Control type
3-point
Manual override
With push-button
Stroke
32 mm
Running time (motor)
150 s / 32 mm
Running time (fail-safe)
35 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo Austria

You do not seem to be located in Austria. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Us Privacy Policy Change privacy settings Safety Notes General Terms and Conditions Imprint
+43 1 7490361 0
Subscribe to newsletter
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)