22UTH-110M
Outdoor sensor with weather shield Humidity / Temperature active, 0...5 V, 0...10 V, NTC10k Pre (10k3) (passive)
Parts included: mounting plate, rain cover, dowels, screws
- List price
- 357,00 €
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- NTC10k Pre (10k3)
- Measuring range humidity
- 0...100% RH non-condensing
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal passive temperature
- NTC10k Pre (10k3)
- Output signal active note
- Output 0...5/10 V with Jumper adjustable