22DC-110L
Duct sensor CO₂ / Temperature active, 0...5 V, 0...10 V, NTC10k (10k2) (passive), Probe length 180 mm, Probe diameter 19.5 mm
Parts included: mounting flange
- List price
- 447,00 €
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
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 41,00 €
Your price: ...
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
How-To: Installing duct IAQ sensors
Learn how to install a Duct IAQ Sensor.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Output signal
-
- 0...5 V
- 0...10 V
- NTC10k (10k2)
- Measuring range CO₂
- 0...2000 ppm
- Measuring range temperature
- 0...50°C [32...122°F]
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal passive temperature
- NTC10k (10k2)
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 180 mm