01DH-10N
Humidistat switch, Switch, Auto reset, Probe length 156 mm, Probe diameter 30 mm
- List price
- 274,00 €
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
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 41,00 €
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Electrical connection
- Terminals
- Measured values
- Humidity
- Output signal
- Switch
- Measuring range humidity
- 15...95% RH
- Output signal humidity switch note
-
- Changeover contact, potential-free
- Max. switching current 5 (3) A @ AC 250 V
- Max. switching current 300 mA @ DC 220 V
- Min. switching current 100 mA @ AC/DC 24 V
- Probe length
- 156 mm