LV24A-SZ-TPC
Globe valve actuator, 500 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 15 mm, IP54, Terminals with cable
- List price
- 365,00 €
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
- 1 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 2 VA
- Connection Supply Control
- Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)
- Force
- 500 N
- Control type
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Stroke
- 15 mm
- Running time (motor)
- 150 s / 15 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]