PMCA-S2-T
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, Terminals
- List price
- 1.731,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
ZPR05
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17
ZPR06
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14
ZPR09
RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14
ZPR10
RetroFIT+ adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14
ZPR11
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18
ZPR12
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
How to install and wire PR, PK, PM actuators to maintain a high IP rating
Proper mounting & wiring: IP66/67 with PR, PM, PK actuators.
Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 20 W
- Power consumption (holding)
- 6 W
- Power Consumption For Wire Sizing
- with 24 V 19 VA / with 240 V 49 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm²
- Connection Auxilary Switch
- Terminals 2.5 mm²
- Torque
- 160 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- electronically reversible
- Manual override
- Hand lever
- Angle of rotation
- 95
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 30...120 s
- Mechanical interface
- Form fit 17x17 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...50°C [-22...122°F]