GR230A-R
Rotary actuator (RetroFIT+), 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F05/F07
GR24A-MP-R
Rotary actuator (RetroFIT+), 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (75...270 s), IP54, F05/F07
GR24A-R
Rotary actuator (RetroFIT+), 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, F05/F07
HT230-3
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 140 s, IP40
HT230-3-S
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 140 s, 1x SPDT, IP40
HT230-3-T
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 140 s, IP40, Terminals
HT24-3-S
Rotary actuator for mixing valves, 10 Nm, AC 24 V, 3-point, 140 s, 1x SPDT, IP40
HT24-3-T
Rotary actuator for mixing valves, 10 Nm, AC 24 V, 3-point, 140 s, IP40, Terminals
HT24-SR
Rotary actuator for mixing valves, 10 Nm, AC/DC 24 V, 2...10 V, 140 s, IP40
HT24-SR-T
Rotary actuator for mixing valves, 10 Nm, AC/DC 24 V, 2...10 V, 140 s, IP40, Terminals
HTC230-3
Rotary actuator for mixing valves, 5 Nm, AC 230 V, 3-point, 70 s, IP40
HTC24-SR
Rotary actuator for mixing valves, 5 Nm, AC/DC 24 V, 0...10 V, 70 s, IP40
HTD230-3
Rotary actuator for mixing valves, 5 Nm, AC 230 V, 3-point, 140 s, IP40
HTD24-SR
Rotary actuator for mixing valves, 5 Nm, AC/DC 24 V, 2...10 V, 140 s, IP40
HTL230-3-T
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 280 s, IP40, Terminals
HTL24-3-T
Rotary actuator for mixing valves, 10 Nm, AC 24 V, 3-point, 280 s, IP40, Terminals
HTY24-SR
Rotary actuator for mixing valves, 10 Nm, AC/DC 24 V, 0...10 V, 35 s, IP40
Design data: Design data