VSR24A-LP1
Rotary actuator, 20 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (90...350 s), IP40
- List price
- 1.007,00 €
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
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 594,00 €
Your price: ...
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 94,60 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 1.25 W
- Power Consumption For Wire Sizing
- 8 VA
- Connection Supply Control
- Cable 1 m, 6x 0.5 mm²
- Connection Ethernet
- RJ45 socket
- Torque
- 20 Nm
- Control type
-
- BACnet/IP
- Modbus TCP
- Cloud
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 90...350 s
- Protection category
- IP40
- Ambient Temperature
- -30...50°C [-22...122°F]