3. Actuators for Harsh Environmental Conditions

SM24P-S



Back to product category
SM24P-S

SM24P-S

Rotary actuator (RobustLine), 20 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, 1x SPDT, IP66/67

Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.

Everything else remains the same.

List price
547,00 €
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
2 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
4 VA
Auxiliary switches
1x SPDT
Connection Supply Control
Cable 1 m, 3x 0.75 mm² (halogen-free)
Connection Auxilary Switch
Cable 1 m, 3x 0.75 mm² (halogen-free)
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 14...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X