3. Valve Actuators

AVK24A-SR-TPC



Learn more
Back to product category
AVK24A-SR-TPC

AVK24A-SR-TPC

Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 32 mm, IP54, Terminals with cable

List price
1.522,00 €
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
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 144,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)
Force
2000 N
Control type
DC 2...10 V
Manual override
With push-button
Stroke
32 mm
Running time (motor)
150 s / 32 mm
Running time (fail-safe)
35 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]