01APS-104
Differential pressure switch, 500...2500 Pa, Switch
Parts included: PVC tube 2 m, 2x pitot tubes (plastic), screws
- List price
- 38,10 €
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
A-22AP-A09.1
Duct connector, L 80 mm, for 01APS-..
Multipack 90 pcs.
List price: 81,00 €
Your price: ...
Electrical accessory
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Output signal
- Switch
- Measuring range pressure
- 500...2500 Pa
- Measuring range pressure
- 2.00...10.00 inch WC
- Output signal pressure switch note
- Contact current max. 1.0 A / AC 250 V