GK24A-SR
Rotary actuator fail-safe, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
- List price
- 872,00 €
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
- 11 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 40 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of rotation (fail-safe)
- Selectable with switch 0...100%
- Manual override
- With push-button
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- 35 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]