UH230Y-L.1
Linear actuator, 50 N, AC 100...240 V, Open/close, 3-point, 122 s, Stroke 60 mm, IP20
Multipack 40 pcs.
- List price
- 3.708,00 €
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
- AC 100...240 V
- Power consumption (running)
- 2 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply Control
- Connector plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303035
- Force
- 50 N
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- by electrical installation
- Manual override
- No
- Stroke
- 60 mm
- Running time (motor)
- 122 s / 100 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -30...50°C [-22...122°F]