22DTM-15
Duct sensor CO₂ / Humidity / Temperature active, Modbus, 0...5 V, 0...10 V, Probe length 180 mm, Probe diameter 19.5 mm
Parts included: mounting flange, additional cable gland
- List price
- 579,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
A-22G-A02.1
Connection adapter flex conduit, M20, for cable gland 2x 6 mm
Multipack 10 pcs.
Tools
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
How-To: Installing duct IAQ sensors
Learn how to install a Duct IAQ Sensor.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Output signal
-
- Modbus
- 0...5 V
- 0...10 V
- Measuring range CO₂
-
- Default setting: 0...2000 ppm
- With A-22G-A05: 0...5000 ppm
- Measuring range humidity
-
- Adjustable via Modbus
- Default setting: 0...100% RH
- Measuring range temperature
-
- Adjustable via Modbus
- 0...50°C [32...122°F]
- Communication
- Modbus RTU
- Output Voltage [Range]
- 2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 180 mm