- Products (34)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
22ADP-556
Differential pressure sensor Air, 0...28 inch WC [0...7000 Pa], Modbus, 0...5 V, 0...10 V
22PDP-585
Differential pressure sensor Water, 0...100 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD
22PDP-588
Differential pressure sensor Water, 0...250 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD
22ADP-554
Differential pressure sensor Air, -0.4...10 inch WC [-100...2500 Pa], Modbus, 0...5 V, 0...10 V
22ADP-556L
Differential pressure sensor Air, 0...28 inch WC [0...7000 Pa], Modbus, 0...5 V, 0...10 V, LCD
22ADP-55Q
Differential pressure sensor Air, -0.6...1 inch WC [-150...250 Pa], Modbus, 0...5 V, 0...10 V
22ADP-554L
Differential pressure sensor Air, -0.4...10 inch WC [-100...2500 Pa], Modbus, 0...5 V, 0...10 V, LCD
22ADP-55QL
Differential pressure sensor Air, -0.6...1 inch WC [-150...250 Pa], Modbus, 0...5 V, 0...10 V, LCD
22ADP-566L
Differential pressure sensor Air, 0...28 inch WC [0...7000 Pa], active, BACnet, 0...5 V, 0...10 V, LCD
22ADP-56Q
Differential pressure sensor Air, -0.6...1 inch WC [-150...250 Pa], active, BACnet, 0...5 V, 0...10 V
22PDP-585A
Differential pressure sensor Water, 0...100 psi, active, 4...20 mA, 0...5 V, 0...10 V, Armored cable, LCD
22PDP-588A
Differential pressure sensor Water, 0...250 psi, active, 4...20 mA, 0...5 V, 0...10 V, Armored cable, LCD
Design Data : Design Data