- Productos (14)
- Productos descontinuados (0)
- Registra (0)
- Información general (0)
22DTH-51M
Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-51MB
Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, Pt1000 (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-51ME
Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, Ni1000 (JCI) (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-51ML
Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, NTC10k (10k2) (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-51MM
Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, NTC10k3 (Precon) (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-51MQ
Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, NTC20k (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-53M
Duct sensor Humidity / Temperature active, 4...20 mA, Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-53MB
Duct sensor Humidity / Temperature active, 4...20 mA, Pt1000 (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-53ME
Duct sensor Humidity / Temperature active, 4...20 mA, Ni1000 (JCI) (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-53ML
Duct sensor Humidity / Temperature active, 4...20 mA, NTC10k (10k2) (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-53MM
Duct sensor Humidity / Temperature active, 4...20 mA, NTC10k3 (Precon) (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-53MQ
Duct sensor Humidity / Temperature active, 4...20 mA, NTC20k (passive), Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-55M
Duct sensor Humidity / Temperature active, Modbus, 0...5 V, 0...10 V, Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
22DTH-56M
Duct sensor Humidity / Temperature active, BACnet, 0...5 V, 0...10 V, Probe Length 5.5" [140 mm], Probe diameter 0.77" [19.5 mm]
Datos de diseño: Datos de diseño