- Configured Total
- $320.00
UMB24Y-SR-R
Rotary Actuator, 9 in-lb [1 Nm], AC/DC 24 V, 2...10 V, 22 s, IP20, Connector Plug
- List Price
- $320.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Connector Plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303045
- Torque
- 9 in-lb [1 Nm]
- Control Type
- Modulating
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual Override
- No
- Angle of Rotation
- 95
- Running Time (Motor)
- 22 s / 90°
- Mechanical Interface
- Universal shaft clamp 6...12.7 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories