Specifications
- Voltage AC/DC
- DC 24 V
- Electrical Connection
- Connector Plug
- Measured Values
- relative pressure
- Output Signal
- 4...20 mA
- Measuring Range Pressure
- 0…40 bar
- Measuring Range Pressure
- 0...580 psi
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω