- Configured Total
- $416.00
ZONE220S-35+ZONE120NC
Zone Valve (ZV), 3/4", 2-way, Cv 3.5
Valve Actuator, Spring return, AC 120 V, On/Off
Actuator fitted
- List Price
- $416.00
- *Price subject to change based on options selected
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
- Cv
- 3.5
- Fluid
- Chilled or hot water, up to 50% glycol
- Fluid temperature
- 32...212°F [0...100°C]
- Body Pressure Rating
- 300 psi
- End Fitting
- Sweat
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption (Running)
- 6.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Control Type
- On/Off
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
Downloads