- Configured Total
- $806.00
ZG-JSLA+AMX24-3-T
- List Price
- $806.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Torque
- 180 in-lb [20 Nm]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- External push button
- Angle of Rotation
- 95
- Running Time (Motor)
- 90 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
Downloads
Accessories
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
List Price: $97.00
Your Price: ...
K-SA
Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm
List Price: $48.00
Your Price: ...
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-JSL
Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators
List Price: $396.00
Your Price: ...
ZS-260
Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
List Price: $4,167.00
Your Price: ...
ZS-300
Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)
List Price: $3,436.00
Your Price: ...
ZS-300-5
Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)
List Price: $4,157.00
Your Price: ...