- Configured Total
- $437.00
UHB230Y-L
Linear actuator, 50 N, AC 100...240 V, On/Off, Floating point, 122 s, Stroke 60 mm, IP20
- List Price
- $437.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply Control
- Connector Plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303035
- Force
- 50 N
- Control Type
-
- On/Off
- Floating/3-point
- Direction Of Motion Motor
- by electrical installation
- Manual Override
- No
- Stroke
- 60 mm
- Running Time (Motor)
- 122 s / 100 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads