- Configured Total
- $1,574.00
UGVL+SVKX24-3
Universal Globe Valve Linkage with LV and SV series actuators
Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- $1,574.00
- *Price subject to change based on options selected
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
- Product Videos
Options
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 3 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 7 VA
- Force
- 1500 N [340 lbf]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- 4 mm hex crank (shipped w/actuator)
- Stroke
- 0.6" [15 mm] LV, 3/4" [20 mm] SV
- Running Time (Motor)
- 90 s /
- Running Time range (Motor)
- 90 or 150 s
- Running Time (Fail-safe)
- <35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Product Videos