- Configured Total
- $22,578.00
SY11-120MFT
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
- List Price
- $22,578.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption For Wire Sizing
- 516 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- Hand wheel
- Angle of Rotation
- 90
- Running Time (Motor)
- 71 s
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Electrical accessory
EXT-NSV-B05-120
Battery backup system, for SY7...12 series actuator
List Price: $13,560.00
Your Price: ...
HOA-120VMFT
Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT
List Price: $1,381.00
Your Price: ...
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection
List Price: $179.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,173.00
Your Price: ...