- Configured Total
- $331.00
LMX120-3
Configurable
Damper Actuator, 45 in-lb [5 Nm], Non fail-safe, AC 100...240 V, On/Off, Floating point
- List Price
- $331.00
- *Price subject to change based on options selected
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
- AC 100...240 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 4 VA
- Torque
- 45 in-lb [5 Nm]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- External push button
- Angle of Rotation
- 95
- Running Time (Motor)
- 95 s / 90°
- Running Time range (Motor)
- 35, 45, 60, 150 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads