- Configured Total
- $8,470.00
G6125C+EVX120-3
Globe Valve (GV), 5", 2-way, ANSI Class 125, Cv 263
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
- List Price
- $8,470.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 125
- Pattern
- 2-way
- Cv
- 263
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 125, up to 175 psi below 150°F
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Flange
- Trim
- Bronze
- Valve Size
- 5" [125]
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 5 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Control Type
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Product Videos
How to Pre-Tension a Globe Valve
Greater Force Flexibility – Belimo’s New Globe Valve Assemblies
Accessories
Mechanical accessory
Electrical accessory
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
List Price: $208.00
Your Price: ...