- Configured Total
- $2,317.00
G225S-L+LF120 US
Globe Valve (GV), 1", 2-way, ANSI Class 250, Cv 14
Valve Actuator, Spring return, AC 120 V, On/Off
Actuator fitted
- List Price
- $2,317.00
- *Price subject to change based on options selected
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
- ANSI Class
- 250
- Pattern
- 2-way
- Cv
- 14
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 250, up to 400 psi below 150°F
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1" [25]
Actuator specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption (Running)
- 5.5 W
- Power Consumption (Holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Control Type
- On/Off
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories