- Configured Total
- $5,172.00
EP050+AKRX-E N4HT
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 1/2"[], Internal thread, GPM 6.6, 14...250°F [-10...120°C]
- List Price
- $5,172.00
- *Price subject to change based on options selected
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
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 6.6
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Body Pressure Rating
- 360 psi
- Leakage rate {Tools}
- 0% leakage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 35 W
- Power Consumption For Wire Sizing
- 44 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 6 x 0.75 mm²
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP66
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4
Downloads
Product Videos
Belimo's Next Generation of Pressure Independent Valves
Accessories