- Configured Total
- $1,424.00
B320-290-290+LRB24-SR
Characterized Control Valve (6-way CCV), 3/4", 6-way, Seq 1 Cv 2.9, Seq 2 Cv 2.9
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
- List Price
- $1,424.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 6-way
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 232 psi
- Differential pressure Δpmax
- 15 psi
- Flow characteristic {Tools}
- Linear
- End Fitting
- Internal thread
- Trim
- Chrome plated brass
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 3 VA
- Control Type
- DC 2...10 V
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories