- Configured Total
- $1,360.00
B2100PW-Q PF+LF24-3-S US
Potable water valve, 2-way, DN 25, Press fit, ps, Fluid temperature -4...212°F [-20...100°C]
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point, 1x SPDT
Actuator fitted
- List Price
- $1,360.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 5 VA
- Auxiliary Switches
- 1x SPDT
- Control Type
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Pattern
- 2-way
- Cv
- 81
- Potable water certificate
-
- NSF/ANSI 61
- NSF/ANSI 372
- Fluid
- Potable water
- Fluid temperature
- -4...212°F [-20...100°C]
- Body Pressure Rating
- 250 psi
- Differential pressure Δpmax
- 30 psi
- End Fitting
- Press fit
- Valve Size
- 1" [25]
Downloads
Accessories