- Configured Total
- $918.00
AMX120-SR
Configurable
Damper Actuator, 180 in-lb [20 Nm], Non fail-safe, AC 100...240 V, Modulating, 2...10 V
- List Price
- $918.00
- *Price subject to change based on options selected
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
- AC 100...240 V
- Power Consumption (Running)
- 4 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Torque
- 180 in-lb [20 Nm]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- External push button
- Angle of Rotation
- 95
- Running Time (Motor)
- 90 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories
Mechanical accessory
K-SA
Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm
List Price: $50.00
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZS-260
Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
List Price: $4,334.00