Specifications
- Pattern
- 2-way
- Cv
- 2.5
- Fluid
- Chilled or hot water, up to 50% glycol
- Fluid temperature
- 32...212°F [0...100°C]
- Body Pressure Rating
- 300 psi
- End Fitting
- Sweat
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Zone Valve (ZV), 1/2", 2-way, Cv 2.5
Design Data : Design Data