Specifications
- Pattern
- 3-way
- Cv
- 3.5
- Fluid
- Chilled or hot water, up to 50% glycol
- Fluid temperature
- 32...212°F [0...100°C]
- Body Pressure Rating
- 300 psi
- End Fitting
- Sweat
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Zone Valve (ZV), 3/4", 3-way, Cv 3.5
Design Data : Design Data