- Configured Total
- $10,183.00
G6100CS+2*AFBUP-X1
Globe Valve (GV), 4", 2-way, ANSI Class 125, Cv 170
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted
- List Price
- $10,183.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 125
- Pattern
- 2-way
- Cv
- 170
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 125, up to 175 psi below 150°F
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 4" [100]
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 7 W
- Power Consumption (Holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 36 VA
- Control Type
- On/Off
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
ZG-GV15
Repack Kit for Belimo G6, G7 series globe valves, Bronze trim
List Price: $337.00
Your Price: ...