Specifications
- ANSI Class
- 250
- Pattern
- 3-way
- Cv
- 41
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 250, up to 400 psi below 150°F
- Flow characteristic {Tools}
- A – AB: modified equal percentage; B – AB: linear
- End Fitting
- Internal thread
- Trim
- Bronze
- Valve Size
- 2" [50]