Specifications
- ANSI Class
- 250
- Pattern
- 2-way
- Cv
- 7.5
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 250, up to 400 psi below 150°F
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Internal thread
- Trim
- Bronze
- Valve Size
- 0.75" [20]