Specifications
- Pattern
- 3-way
- Cv
- 24
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 24
Design Data : Design Data