Specifications
- Pattern
- 2-way
- Cv
- 4.7
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 4.7
Design Data : Design Data