Specifications
Valve specifications
- Body Pressure Rating
- {8368}
- End Fitting
- Internal thread
- Valve Size
- 0.5" [15]
Actuator specifications
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Replacement flow sensor for EPIV, Ultrasonic 1/2" 15
Design Data : Design Data