22RTM-5900D
Room sensor CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch display and LED, PC, white, RAL 9003
LMV-D3-MOD
VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 45 in-lb [5 Nm], BACnet MS/TP, Modbus RTU, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control
LMV-D3-MP
VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 45 in-lb [5 Nm], MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control
NMV-D3-MOD
VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 90 in-lb [10 Nm], BACnet MS/TP, Modbus RTU, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control
NMV-D3-MP
VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 90 in-lb [10 Nm], MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control
VRU-M1R-BAC
VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems
22RTH-5900D
Room sensor Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch display and LED, PC, white, RAL 9003
22RTM-5900A
Room sensor CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, Belimo Display App and LED, PC, white, RAL 9003
22RTM-59L0A
Room sensor CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, NTC10k (10k2), MP-Bus, Belimo Display App and LED, PC, white, RAL 9003
22DTM-15
Duct sensor CO₂ / Humidity / Temperature active, Modbus, 0...5 V, 0...10 V, Probe Length 7" [180 mm], Probe diameter 0.77" [19.5 mm]
22RT-5900A
Room sensor Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, Belimo Display App and LED, PC, white, RAL 9003
22RT-5900D
Room sensor Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch display and LED, PC, white, RAL 9003
22RTH-5900A
Room sensor Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, Belimo Display App and LED, PC, white, RAL 9003
22RTH-59L0A
Room sensor Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, NTC10k (10k2), MP-Bus, Belimo Display App and LED, PC, white, RAL 9003
22RTH-59M0A
Room sensor Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, NTC10k3 (Precon), MP-Bus, Belimo Display App and LED, PC, white, RAL 9003
22RTH-5U00A
Room sensor Humidity / Temperature active, NFC, Modbus, BACnet, Belimo Display App, PC, white, RAL 9003
22RTH-5U00D
Room sensor Humidity / Temperature active, NFC, Modbus, BACnet, ePaper touch display, PC, white, RAL 9003
22RTM-59M0A
Room sensor CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, NTC10k3 (Precon), MP-Bus, Belimo Display App and LED, PC, white, RAL 9003
22RTM-5U00A
Room sensor CO₂ / Humidity / Temperature active, NFC, Modbus, BACnet, Belimo Display App and LED, PC, white, RAL 9003
22RTM-5U00D
Room sensor CO₂ / Humidity / Temperature active, NFC, Modbus, BACnet, ePaper touch display, PC, white, RAL 9003
Design Data : Design Data