Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- cable
- Measured Values
- Flow
- Output Signal
- 0...10 V
- Full Scale
- 9.6 l/s
- Full Scale
- 152 GPM
- Output Voltage [Range]
- 1 x 0...10 V, max. load 1 mA
- Fluid
- Chilled and hot water, water with glycol up to max. 60% vol.
- Valve Size
- 65 mm
- Valve Size
- 2 1/2 inch