- Configured Total
- $4,431.00
22PE-5XUGNH
NEMA 4 Thermal energy meter, AC/DC 24 V, DN 40, 44.0 GPM
Parts included: grommet for RJ connection module with clamp
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- $4,431.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- cable
- Measured Values
-
- Flow
- Temperature
- Output Signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- 0.5...10 V
- 2...10 V
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Fluid
- Chilled and hot water, water with glycol up to max. 60% vol.
- Valve Size
- 40 mm
- Valve Size
- 1 1/2 inch
Downloads
Product Videos
Thermal Energy Meter
Rethink Thermal Energy Management
Features of Belimo's Flow Sensors
Ultrasonic Flow Sensor Technology
Belimo Ultrasonic Flow Sensors - Trusted Flow Measurement
Accessories