Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 0.5 W
- Power Consumption For Wire Sizing
- 1 VA
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch
- Manual Override
- Push down handle
- Angle of Rotation
- 90
- Running Time (Motor)
- 90 s / 90°
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1