Specifications
- Voltage AC/DC
- AC 120 V
- Auxiliary Switches
- 2x SPDT
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- Hand wheel
- Angle of Rotation
- 90
- Running Time (Motor)
- 62 s
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X