- Configured Total
- $2,079.00
GRCX120-3 N4
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point, NEMA 4X
- List Price
- $2,079.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 6 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 11 VA
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- Under cover
- Angle of Rotation
- 90
- Running Time (Motor)
- 35 s / 90°
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads