Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 8 VA
- Connection Supply Control
- Cable [0.5 m] with VST connector
- Torque
- 90 in-lb [10 Nm]
- Control Type
- Modulating
- Manual Override
- By means of hand crank and locking switch
- Angle of Rotation
- 95
- Running Time (Motor)
- 120 s / 90°
- Running Time (Fail-safe)
- <20 s
- Mechanical Interface
- Universal shaft clamp 10...25.4 mm
- Protection category
- IP54
- Ambient Temperature
- -22...122°F [-30...50°C]