Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable [0.5 m] with VST connector
- Torque
- 4 Nm
- Control Type
- Modulating
- Manual Override
- No
- Running Time (Motor)
- 120 s / 90°
- Running Time (Fail-safe)
- <20 s
- Mechanical Interface
- Universal shaft clamp 8...16 mm
- Protection category
- IP54
- Ambient Temperature
- 32...122°F [0...50°C ]